Overview
Description
The ISL78236DUALEVAL1Z kit is designed for individuals requiring point-of-load (POL) applications with input voltages ranging from 2.85V to 6V. This evaluation board demonstrates the performance of the ISL78236 low quiescent current mode converter. It is configured to deliver up to 3A of output current on each of its two output channels.
The ISL78236 is offered in a compact 4mm x 4mm 24 Ld QFN package with a maximum height of 1mm. The complete converter occupies an area of less than 5.46cm2. Additionally, the ISL78236 is AEC-Q100 qualified and rated for the automotive temperature range of -40°C to +105°C.
Features
- Dual 3A high-efficiency synchronous buck regulator with up to 95% efficiency
- 180° out-of-phase channel switching
- 2% output accuracy over temperature/load/line
- Internal digital soft-start - 1.5ms
- Soft-stop output discharge during disable
- Typical 8μA shutdown current
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection
Applications
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL78236DUALEVAL1Z | Active | Out of Stock | 1u | $90 | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.