Skip to main content
Renesas Electronics Corporation

Description

The ISL78219EV1Z is an evaluation board to evaluate the ISL78219 step-up voltage regulator. The board is set up to operate with an input voltage from 2.3V to 5.5V and provide an output voltage of 12.0V with a maximum output current of 1.2A. The ISL78219EV1Z evaluation board provides a jumper that allows users to select either the 620kHz or 1.2MHz frequency and to enable or disable the regulator.

The ISL78219 is a high frequency, high-efficiency current mode control non-synchronous step-up voltage regulator operated at a constant PWM switching frequency. It has an internal 4.0A, 120mΩ low-side MOSFET and can deliver high output current and efficiency over 90%. The selectable 640kHz and 1.22MHz switching frequency provides faster transient response and allows the use of a smaller inductor. An external compensation pin gives the user flexibility in setting frequency compensation, allowing the use of low ESR small ceramic output capacitors.

Features

  • 4.0A, low rDS(ON) integrated low-side MOSFET
  • +2.3V to +6.0V operating input voltage range
  • VOUT operating range: 1.1 * VIN to 24V
  • 640kHz or 1.22MHz switching frequency
  • High efficiency: 93% for 5VIN, 12VOUT at 0.5A
  • Adjustable soft-start
  • Internal thermal protection
  • Pb-free (RoHS compliant)
  • Halogen free
  • AEC-Q100 Grade 2: -40 °C to +105 °C

Applications

Type Title Date
Manual - Development Tools PDF 704 KB
Datasheet PDF 841 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL78219EV1ZObsoleteOut of StockN/AYes