Overview
Description
The ISL78083DEMO1Z is used to demonstrate the performance of the ISL78083 multi-output DC/DC regulator comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and a secondary low dropout linear regulator (LDO).
The ISL78083 automotive camera power management IC is intended for high-density power applications, requiring few external components and minimal board space. The ISL78083 provides up to four regulated outputs with full protection and offers three power-good indicators and a reset/fault indicator.
Features
- VIN operating range from 4.0V to 42V
- Start range: 4.5V to 42V
- Fixed switching frequency: 2.2MHz with optional pseudo-random spread spectrum
- Three synchronous bucks with internal compensation and one LDO
- Buck1 output range: 3.3V to 5.05V
- Buck2 output range: 1.0V to 3.3V
- Buck3 output range: 1.0V to 3.3V
- LDO4 output range: 2.8V to 3.4V
- Output UV/OV thresholds, OTP: ±4%, ±6%, ±8%, ±12%
- OTP power up/down sequence and delay
- Optional output discharge on Buck2, Buck3, and LDO4
- Current at VIN input under shutdown: <1µA typical
- Protection features
- Input voltage UVLO
- Output OV/UV
- Positive and negative current limits on bucks
- Overcurrent protection on internal and output LDOs
- Fail-safe controller
- CRC of OTP registers
- OTP hiccup or latch-off fault response
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL78083DEMO1Z | Active | Out of Stock | 1u | $125.56 | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.