Overview
The ISL76682EVAL1Z evaluation board is a RoHS compliant evaluation board designed for exploring the operation of the ISL76682 light-to-digital output sensor. The evaluation board is an easy-to-use platform for testing most of the specifications and functionalities of the ISL76682. The board has a self-contained USB connection that powers the board.
Features
- Low power
- 65μA maximum operating current to IC
- 0.5μA maximum shutdown current to IC
- Ideal spectral response
- Close to human eye response
- Excellent UV rejection
- Easy to use
- Simple I2C and SMBus compatible output
- Small form factor
- 2.0 × 2.1 × 0.7 mm 6Ld ODFN package
- 3.3V regulator located on USB board
- AEC-Q100 qualified
Sample & Buy
ISL76682EVAL1Z
Last Time Buy| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $148.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.