Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL76534EVAL1Z evaluation board is a complete platform used to evaluate the specifications and functionalities of the ISL76534 programmable gamma buffer. The ISL76534 contains an I2C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and an internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10,000 write cycles and a data retention of 20 years at 105 °C.

The ISL76534EVAL1Z board is intended to provide an evaluation platform for the ISL76534 in the 4mm x 5mm X2QFN package.

Features

  • 15-channel reference voltage outputs, I2C programmable
    • 14-channel gamma references, 10-bit resolution with buffered outputs
    • 1-channel VCOM calibrator with 10-bit resolution
  • High-output current VCOM amplifier
  • Ultra-low power operation, ideal for tablet and mobile applications: typical quiescent power, 12mW at 8V AVDD
  • EEPROM data retention: 20yrs at 105 °C
  • EEPROM endurance: 10,000 write cycles
    • Read/Write capable over 2.25V to 3.6V DVDD range
  • 6.3V to 19V analog supply operating range
  • 2.25V to 3.6V digital supply operating range
  • 28 Ld 4mm x 5mm super thin X2QFN package
  • Pb-free (RoHS compliant)
  • AEC-Q100 qualified

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL76534EVAL1ZActiveIn Stock1u | $116AvailableYesEAR998473.30.1180

Videos & Training

Support