Skip to main content
Renesas Electronics Corporation

Overview

The ISL76534EVAL1Z evaluation board provides a complete platform for evaluating the performance and features of the ISL76534 programmable gamma buffer. The ISL76534 integrates an I2C-programmable 10-bit, 14-channel gamma reference-voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high-output-current VCOM amplifier, and an internal EEPROM for storing reference-voltage data. The EEPROM supports up to 10,000 write cycles and retains data for up to 20 years at 105°C.

Features

  • 15-channel reference voltage outputs, I2C programmable
    • 14-channel gamma references, 10-bit resolution with buffered outputs
    • 1-channel VCOM calibrator with 10-bit resolution
  • High-output current VCOM amplifier
  • Ultra-low power operation, ideal for tablet and mobile applications: typical quiescent power, 12mW at 8V AVDD
  • EEPROM data retention: 20yrs at 105 °C
  • EEPROM endurance: 10,000 write cycles
    • Read/Write capable over 2.25V to 3.6V DVDD range
  • 6.3V to 19V analog supply operating range
  • 2.25V to 3.6V digital supply operating range
  • 28 Ld 4mm x 5mm super thin X2QFN package
  • Pb-free (RoHS compliant)
  • AEC-Q100 qualified

Products in the Design

Sample & Buy

ISL76534EVAL1Z Programmable Gamma Evaluation Board

ISL76534EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?