Overview
The ISL75051SRHEVAL1Z evaluation board provides a simple platform to evaluate the performance of the ISL75051SRH radiation hardened low-dropout linear regulator (LDO).
The ISL75051SRH is a high-performance, adjustable, low-voltage, high-current, low-dropout linear regulator specified at 3A rated output current for input voltages from 2.2V to 6V. The LDO's output can be adjusted from 0.8V to 5V using two preset resistors.
Features
- TID, ELDRS, and SEE rated
- Very fast load transient response
- ± 2.0% guaranteed VOUT accuracy over line, load and temperature
- Typical dropout of 287mV at 3A
- Enable (EN), Power-Good (PG), and overcurrent protection (OCP) features
- Short-circuit and over-temperature protection
Products in the Design

Sample & Buy
ISL75051SRHEVAL1Z
Obsolete| Pb (Lead) Free: | No |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8473.30.1180 |
Videos & Training
Josh Broline discusses the FPGA reference design featuring the ISL70001SEH, ISL70002SEH, and ISL75051SRH radiation hardened products at APEC 2013.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.