Skip to main content
Renesas Electronics Corporation

Description

The ISL74420SLHEV1Z evaluation board is used to easily evaluate and configure the stand-alone operation of the ISL74420SLH radiation hardened, quad-output clock fanout IC.

Featuring the hermetic version of the ISL74420SLH, the ISL74420SLHEV1Z provides users with mechanical switches for configuration. This eases user experimentation of frequency and delay selections and other configuration options. It is functionally similar to the ISL74420SLHDEMO1Z demonstration board, which is an example of a small footprint layout with SMD resistors to provide a user-defined power-up configuration. Both versions of the ISL74420SLH boards support the I2C interface, which allows for overriding the power-up pin-selected configuration.

Before starting an evaluation, the ISL74420SLH datasheet should be reviewed for detailed information about the operation, function, and performance of the device.

Features

  • User-settable switches for easy selection of frequency and phase configuration
  • Banana Plugs for bench supply connection to PVIN and VCCEXT inputs
  • SW3 (PVIN) for power cycling to enable strapping sense connection updates
  • Dual Pin 0.1 spacing connectors or coaxial routing of clock outputs
  • Enables I2C access for software control on internal device registers and associated operation

Applications

  • Clock source for switching power supplies
  • Multiphase power converters
Type Title Date
Manual - Development Tools PDF 1.70 MB
Manual - Software PDF 2.22 MB
The iRADNavigator is a Windows program that provides interactive control of the programmable internal control registers for the ISL74420M and ISL74420SLH devices. This document provides instructions for installing and using the iRADNavigator GUI with ISL74420x devices.
PCB Design Files ZIP 2.32 MB
Application Note PDF 900 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 45.40 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ISL74420SLHEV1ZActiveOut of StockAvailable