Overview
The ISL74420MEV1Z radiation-tolerant quad clock fanout IC evaluation board features the plastic version of the ISL74420M. Mechanical switches simplify configuration, enabling easier experimentation with frequency and delay selections.
This board is functionally similar to the ISL74420MDEMO1Z, a small-footprint layout with SMD resistors for user-defined power-up configuration. Both versions of the ISL74420M boards support the I2C interface, allowing for overriding the power-up pin-selected configuration.
The ISL74420MEV1Z evaluation board and accompanying manual provide a physical and electrical method to evaluate the stand-alone operation of the ISL74420M.
Before starting an evaluation, please review the ISL74420M datasheet for detailed information about operation, function, and performance, including detailed I2C specifications, helpful links to software tools, and approaches for writing to and reading from the device registers.
Features
- User-settable switches for easy selection of frequency and phase configuration
- Banana plugs for bench-supply connection to PVIN and VCCEXT inputs
- SW3 (PVIN) for power cycling to enable strapping-sense connection updates
- Dual-pin 0.1 spacing connectors or coaxial routing for clock outputs
- I2C access for software control of internal device registers and associated operations
Applications
Industrial AutomationSample & Buy
ISL74420MEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |