Skip to main content
Renesas Electronics Corporation

Overview

The ISL74324MEVAL1Z evaluation board provides a quick way to evaluate the ISL74324 radiation tolerant RF amplifier. The board provides access to the STBY pins and to the RSET pins. Therefore, the standby functionality can be evaluated. With access to the RSET pin, the user can change the bias point of the amplifier.

The ISL74324MEVAL1Z is initially configured to operate at 60mA of bias current. The bias current can be adjusted. The PCB includes a through line, so the loss of the PCB line can be removed, and the gain of the device can be measured accurately.

Features

  • RF range: 500MHz to 6500MHz
  • ICC: 40mA to 60mA
  • VCC: 3.3V to 5V
  • Gain = 16.6dB at 4200MHz
  • Output P1dB = +21.5dBm at 4200MHz
  • OIP3 = +38.4dBm at 4200MHz
  • Operates across the full temperature range