Skip to main content
Renesas Electronics Corporation

Overview

The ISL73847SEHEV3Z evaluation board benchmarks the performance of two ISL73847SEH radiation hardened dual-phase buck controllers, four ISL73041SEH GaN half-bridge drivers, and twelve ISL70020SEH 40V GaN FETs in a 4-phase, 100A configuration. It is designed for the VERSAL VC1902 VCCINT core rail.

Features

  • On-board 2MHz clock generator for synchronization
  • On-board 100A transient load current generator
  • Power Good (PG) LED indicator
  • Integrated LDO (VCC)
  • Load-line DROOP regulation
  • Differential remote sensing

Products in the Design

Sample & Buy

ISL73847SEHEV3Z Rad Hard 4-Phase PWM Controller Evaluation Board - Top

ISL73847SEHEV3Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180