Skip to main content
Renesas Electronics Corporation

Overview

The ISL73847MDEMO2Z demonstration board demonstrates the performance of the ISL73847M dual-phase buck controller in single-phase mode. The board is optimized for a 4.5V to 15V input operation to generate a 25A max, 1V output.

Features

  • Power-Good LED indicator
  • Integrated LDO (VCC)
  • Droop regulation is set by a single resistor

Products in the Design

ISL71441M
Radiation Tolerant 12V Half-Bridge GaN FET Driver

Sample & Buy

ISL73847MDEMO2Z Radiation Tolerant Single-Phase 12V to 1V, 25A Capable Power Supply Demonstration Board

ISL73847MDEMO2Z
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
Radiation Tolerant Compact Dual-Phase 12V to 1V, 50A Capable Power Supply Demonstration Board

Demonstrate radiation‑tolerant dual‑phase power conversion delivering high current in compact point‑of‑load applications.