Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL73846MEV1Z is an evaluation platform for a radiation tolerant push-pull power supply, built around the ISL73846M PWM controller. It converts a nominal 28V input (20V to 36V range) to a regulated 12V output, capable of delivering up to 12A continuous load current, and is optimized for space and high-reliability applications.

The design features synchronous rectification on the secondary side to improve efficiency and thermal performance. It operates at 200kHz per switch (effective 400kHz at the output filter), maintains ±2% output voltage regulation, and supports ±3% deviation during 0A to 12A load transients.

The included ISLFBKISOEV1Z feedback daughter card enables signal-level isolation for both the output voltage feedback and synchronous rectifier PWM signals, while still allowing for accurate regulation during both steady-state operation and fault conditions.

Together, the ISL73846MEV1Z and ISLFBKISOEV1Z offer a comprehensive platform to evaluate the performance, control flexibility, and robustness of the ISL73846M in demanding isolated power supply applications.

Features

  • Input voltage range: 20V to 36V (nominal 28V)
  • External driver supply (VDD_EXT): 5V to 19V
  • Regulated output voltage: 12V ±2%
  • Continuous output current: Up to 12A (18A peak OCP threshold)
  • Load transient response: ±3% deviation for 0A to 12A step
  • Switching frequency: 200kHz per switch (effective 400kHz at the output filter)

Applications

Documentation

Design & Development

Models

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73846MEV1ZActiveOut of StockAvailableYesEAR998473.30.1180

Support