Skip to main content
Renesas Electronics Corporation

Description

The ISL73141VMREFEVKIT1Z evaluation kit and iRADNavigator software GUI are used to demonstrate the ISL73141SEH 14-bit SAR ADC in a voltage monitoring application.

The ISL73141VMREFEV1Z voltage monitor board uses the ISL73141SEH radiation hardened 14-bit 1000ksps SAR ADC paired with the ISL71091SEH40 voltage reference, the ISL71030M 16-channel multiplexer, and the ISL70062SEH load switch to monitor up to 17 voltages. The primary use of this evaluation kit is to pair with the ISLVERSALDEMO2Z demo board. The ISL73141VMREFEV1Z board is intended to be used with the Vorago VA41620 MCU board and iRADNavigator software.

This board demonstrates an example signal chain used to monitor a large number of power supply voltages in an application while highlighting the accuracy and reconfigurability of all four of the main system components: the 16-channel multiplexer, the load switch, the precision reference, and the SAR ADC.

Features

  • Accurate voltage measurement
  • Multiple power supply rail observation configurations
  • User-friendly software GUI

Applications

  • Precision signal processing in satellite payloads
  • Satellite telemetry systems
  • Satellite propulsion and orbit control
  • Attitude control of satellites
  • High-end industrial
  • Down-hole drilling
Type Title Date
Manual - Development Tools PDF 3.16 MB
PCB Design Files ZIP 6.12 MB
PCB Design Files ZIP 906 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 45.40 MB
Software & Tools - Other BIN 41 KB
2 items
Part NumberStatusStockSampleableDescriptionPb (Lead) FreeECCN (US)HTS (US)
ISL73141VMREFEV1ZActiveOut of StockAvailableISL73141SEH ADC voltage monitor reference boardYes3A001.a.2.c8473.30.1180
ISL73141VMREFEVKIT1ZActiveOut of StockN/AISL73141SEH ADC voltage monitor reference design kitNo3A001.a.2.c8473.30.1180