Overview
Description
The ISL73100SEHEV1Z evaluation board is designed to evaluate the performance of the ISL70100SEH and ISL73100SEH radiation hardened 40V current sense amplifiers.
Built using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process, the ISL70100SEH and ISL73100SEH are transconductance amplifiers that monitor current using an external sense resistor and output a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.
Features
- Large current sense resistor footprint (2512)
- Easy gain configuration using a single resistor
- Kelvin sensing for improved measurement accuracy
Applications
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL73100SEHEV1Z | Active | Out of Stock | Available | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.