Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL73033SLHEV1Z evaluation board is used to evaluate the performance of the ISL73033SLH radiation hardened driver-GaN power stage. The ISL73033SLH integrates a 4.5V gate driver and a 100V, 7.5mΩ enhancement-mode Gallium Nitride FET (eGaN FET) in a single 8mm x 8mm BGA package. The device simplifies the printed circuit board (PCB) layout by integrating a driver plus GaN FET in one package and is designed for boost and isolated DC/DC converter topologies. The driver operates with a supply voltage from 4.5V to 13.2V and has both inverting (INB) and non-inverting (IN) inputs to satisfy requirements for inverting and non-inverting logic drives with a single device.

The ISL73003SLHEV1Z evaluation board is configured as a common-source open drain 100V current sense load switch with three on board 2512 sized 220mΩ resistors in parallel (73.3mΩ).

Features

  • Production testing and qualification follow the standard AS6294/1
  • 100V, 7.5mΩ eGaN FET with integrated 4.5V gate driver
  • Wide driver bias range of 4.5V to 13.2V
  • Up to 16.5V logic inputs (regardless of VDD level)
    • Inverting and non-inverting inputs
  • Integrated driver optimized for enhancement-mode GaN FETs
    • Internal 4.5V regulated gate drive voltage
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation hardness assurance (lot-by-lot)
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness for driver (see the SEE test report)
    • No SEB/L LETTH, VDD = 16.5V: 86MeV•cm2/mg
    • No SET, LETTH, VDD = 13.2V: 86MeV•cm2/mg
  • SEE hardness for GaN FET (see the SEE test report)
    • No SEB/L LETTH, VDS = 100V: 86MeV•cm2/mg

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73033SLHEV1ZActiveOut of StockAvailableYesEAR998473.30.1180

Support