Skip to main content
Renesas Electronics Corporation

Overview

The ISL72991RHEVAL2Z evaluation platform showcases the ISL72991RH, a radiation hardened, low-dropout adjustable negative voltage regulator with an output voltage range of -2.25V to -26V. The device features a 1A output current capability, an adjustable current limit pin (ILIM), and a shutdown pin (SD) for easy on/off control.

Features

  • Small, compact design
  • VIN range of -3V to -30V
  • VOUT adjustable from -2.25V to -26V
  • Convenient power connection

Products in the Design

Sample & Buy

ISL72991RHEVAL2Z Rad Hard Low-Dropout Adjustable Negative Voltage Regulator Evaluation Board

ISL72991RHEVAL2Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1
HTS (US):8473.30.1180

Videos & Training

Support

Knowledge Base

  1. Why does ISL72991RH recommend a tantalum capacitor on the input?

    ... at the same time as your output capacitor selection to make sure the values are reasonable. You can also verify the compensation component values by comparing them to our EVAL board. https://www.renesas.com/en/document/mat/isl72991rheval2z-user-guide   Suitable Products ISL72991RH

    Sep 8, 2026