Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL72813SEHEV1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72813SEH radiation hardened 32-channel driver circuit IC. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the ISL72813SEH datasheet for an understanding of the functions and features of the device.

The ISL72813SEH is a radiation hardened, high-voltage, high-current driver circuit fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SoI) process technology to mitigate single-event effects. This device integrates 32 driver circuits that feature high-voltage, common emitter and open-collector outputs with a 42V breakdown voltage and a peak current rating of 600mA.

Features

  • Toggle switches for easy control of logic pins
  • LED circuitry for quick functional testing
  • Convenient test points and connections for test equipment
  • MCU interface connector for control of logic
  • Banana jacks for power and ground connections

Applications

Type Title Date
Manual - Development Tools PDF 925 KB
PCB Design Files ZIP 1.27 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL72813SEHEV1ZActiveIn StockAvailableYes9A515.e.18473.30.1180