Overview
The ISL72813SEHEV1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72813SEH radiation hardened 32-channel driver circuit IC. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the ISL72813SEH datasheet for an understanding of the functions and features of the device.
The ISL72813SEH is a radiation hardened, high-voltage, high-current driver circuit fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SoI) process technology to mitigate single-event effects. This device integrates 32 driver circuits that feature high-voltage, common emitter and open-collector outputs with a 42V breakdown voltage and a peak current rating of 600mA.
Features
- Toggle switches for easy control of logic pins
- LED circuitry for quick functional testing
- Convenient test points and connections for test equipment
- MCU interface connector for control of logic
- Banana jacks for power and ground connections
Applications
Industrial AutomationProducts in the Design

Sample & Buy
ISL72813SEHEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8473.30.1180 |
Videos & Training
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. We are addressing this changed market by introducing wafer by wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.
Related Resources