Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL71841SEHEV1Z evaluation board is used for evaluating the ISL71841SEH 32-channel, radiation hardened, ESD-protected multiplexer. The board has a set of toggle switches that provides a convenient way to address all 32 channels without the need for extra supplies. The board also features a BNC input that will allow you to drive the address pins with a signal generator. This evaluation board operates with a dual supply voltage ranging from ±10.8V to ±16.5V and is designed to provide easy access to the capabilities of the ISL71841SEH.

The ISL71841SEHEV1Z has been configured and optimized for the following operating conditions:

  • V+ = +10.8V to +16.5V
  • V- = -10.8V to -16.5V
  • VREF = 4.5V to 5.5V

Features

  • Jumper selectable input source for each input
  • Toggle switches to conveniently select 1 of 32 channels
  • BNC input for dynamic addressing
  • Multiple loading options with jumpers on VOUT
  • Convenient power connection
  • On-board enable switch

Applications

Type Title Date
Manual - Development Tools PDF 523 KB
PCB Design Files ZIP 563 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL71841SEHEV1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180