Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DLA SMD# 5962-15220
  • Fabricated using P6SOI process technology
  • Provides latch-up immunity
  • ESD protection 8kV (HBM)
  • Rail-to-rail operation
  • Overvoltage protection
  • Low rON: <500Ω (typical)
  • Flexible split rail operation
    • Positive supply above GND (V+): +10.8V to +16.5V
    • Negative supply below GND (V-): -10.8V to -16.5V
  • Adjustable logic threshold control with VREF pin
  • Cold sparing capable (from ground): ±25V
  • Analog overvoltage range (from ground): ±35V
  • Off switch leakage: 100nA (maximum)
  • Transition times (tR, tF): 500ns (typical)
  • Break-before-make switching
  • Grounded metal lid (internally connected)
  • Operating temperature range: -55°C to +125°C
  • Radiation tolerance
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 100krad(Si)
      • Product capability established by initial characterization. All subsequent lots are assurance tested to 50krad (0.01rad(Si)/s) wafer-by-wafer.
    • SEB LETTH: 86.4MeV•cm2/mg

Description

The ISL71841SEH is a radiation hardened, 32-channel, high-ESD-protected multiplexer fabricated using the Renesas proprietary P6SOI (Silicon-on-Insulator) process technology to mitigate single-event effects. It operates with a dual supply voltage ranging from ±10. 8V to ±16. 5V. It has a 5-bit address plus an enable pin that can be driven with adjustable logic thresholds to conveniently select one of 32 available channels. An inactive channel is separated from an active channel by a high impedance, which inhibits any interaction between them. The ISL71841SEH's low rON allows for improved signal integrity and reduced power losses. The ISL71841SEH is also designed for cold sparing, making it excellent for high-reliability applications that have redundancy requirements. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without loading signal sources. The ISL71841SEH also incorporates input analog overvoltage protection, which disables the switch to protect downstream devices. The ISL71841SEH is available in a 48 Ld CQFP, 44 Ld CLCC, or die form and operates across the extended temperature range of -55°C to +125°C. A 16-channel version in a 28 Ld CDFP is also available.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 32:1
Negative Supply Current (max) (mA)-0.4
Positive Supply Current (max) (mA)0.4
Supply Voltage Range (V)±10.8 to ±16.5
Transition Time (max)800ns
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CLCC16.5 x 16.5 x 0.00441.3
CQFP14.2 x 14.2 x 2.21481
DIE

Applied Filters: