Skip to main content
Renesas Electronics Corporation

Overview

The ISL71590SEHEV1Z evaluation platform supports the ISL71590SEH radiation hardened, 2-terminal temperature transducer IC by highlighting four common application configurations. The evaluation board is composed of two ISL71590SEH devices, both of which can be individually heated, and with a slotted PCB they are thermally isolated from each other.

The ISL71590SEH is a radiation hardened integrated-circuit temperature sensing transducer that produces an output current proportional to absolute temperature. The device acts as a high impedance constant current regulator passing 1µA/Kelvin for supply voltages between +4V and +33V.

Features

  • 50krad(Si) low dose rate (ELDRS) shift: < 1°C
  • Linear output current: 1µA/K
  • Wide power supply input range: 4V to 33V
  • Low power consumption: 1.5mW at 5V
  • High output impedance provides excellent rejection to variations in the supply line
  • Additional linearization circuitry is not needed for operation

Products in the Design

Sample & Buy

ISL71590SEHEV1Z Rad Hard Temperature Transducer Evaluation Board

ISL71590SEHEV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1