Skip to main content
Renesas Electronics Corporation

Description

The ISL71444MEVAL1Z evaluation platform is designed to evaluate the ISL71444M radiation tolerant, plastic-package, 19MHz, 40V quad rail-to-rail input-output, low-power operational amplifier.

The ISL71444M contains four high-speed and low-power op amps designed to take advantage of its full dynamic input and output voltage range with rail-to-rail operation. By offering low power, low offset voltage, and low temperature drift coupled with its high bandwidth and enhanced slew rates upwards of 50V/µs, these op amps are ideal for applications requiring both high DC accuracy and AC performance. This amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. The ISL71444M is manufactured using Renesas' PR40 Silicon-on-Insulator (SOI) BiCMOS process. This process ensures the device is immune to a single-event latch-up and provides excellent radiation tolerance, making it the ideal choice for high-reliability applications in harsh radiation-prone environments.

Features

  • Wide VIN range, single or dual supply operation
    • ±1.35V to ±20V
    • 2.7V to 40V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

Type Title Date
Manual - Development Tools PDF 938 KB
PCB Design Files ZIP 625 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL71444MEVAL1ZActiveOut of StockAvailableYes