Skip to main content
Renesas Electronics Corporation

Description

The ISL71090SEH12EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high-precision ISL71090SEH12 voltage reference. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of 0.05%. Its ultra-low voltage noise (1μVP-P in the 0.1Hz to 10Hz range), a maximum output voltage temperature coefficient of 10ppm/°C, and excellent radiation performance make the ISL71090SEH ideal for space applications.

Features

  • Reference output voltage: 1.25V ± 0.05%
  • Accuracy over temperature and radiation: ±0.15%
  • Output voltage noise: 1µVP-P Typ. (0.1Hz to 10Hz)
  • Supply current: 930µA (Typ.)
  • Temperature coefficient (box method): 10ppm/°C Max
  • Output current capability: 20mA
  • Line regulation: 8ppm/V
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
    • High dose rate: (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate: (0.01rad(Si)/s): 100krad(Si)
      • Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate
    • SET/SEL/SEB: 86MeV•cm2/mg

Applications

Type Title Date
Manual - Development Tools PDF 285 KB
PCB Design Files ZIP 1.59 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL71090SEH12EV1ZActiveIn StockAvailableYes9A515.e.18473.30.1180