Skip to main content
Renesas Electronics Corporation

Description

The ISL71001MEVAL1Z evaluation board is used to evaluate the ISL71001M, a plastic-packaged, radiation tolerant, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs, and the ISL71001SLHM plastic-packaged, radiation hardened, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage.

Features

  • Easy-to-use design
  • 95% efficiency for 5V VIN to 3.3V VOUT
  • Demonstrates a lightweight plastic package POL
  • External frequency sync input
  • PGOOD indicator
  • OCP, OVP, UVP protection

Applications

Type Title Date
Manual - Development Tools PDF 1.23 MB
PCB Design Files ZIP 955 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL71001MEVAL1ZActiveOut of StockAvailableYesEAR998473.30.1180
ISL71001SLHMNZActiveIn StockN/AYesEAR998542.39.0090