Overview
The ISL71001MEVAL1Z evaluation board is used to evaluate the ISL71001M, a plastic-packaged, radiation tolerant, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs, and the ISL71001SLHM plastic-packaged, radiation hardened, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage.
Features
- Easy-to-use design
- 95% efficiency for 5V VIN to 3.3V VOUT
- Demonstrates a lightweight plastic package POL
- External frequency sync input
- PGOOD indicator
- OCP, OVP, UVP protection
Products in the Design
Sample & Buy
Applied Filters:
Videos & Training
Learn about Renesas’ radiation-hardened plastic package portfolio, available to help designers power satellites in Low Earth Orbit (LEO), Medium Earth Orbit (MEO) or Geostationary Earth Orbit (GEO) altitudes.