Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70592SEHEVAL1Z evaluation board provides a quick and easy method to evaluate the ISL70592SEH radiation hardened 1mA precision constant current source designed for thermistor and other resistive sensor excitation applications. The ISL70592SEH's two-terminal floating type topology allows the load to be connected at the high side (+V pin), low side (-V pin), or both the high and low sides of the current source. It is specifically designed to operate in the harsh environment of space.

A thorough knowledge of the ISL70592SEH's operation is required to use this evaluation board properly. Refer to the ISL70592SEH datasheet for information about the device's function and performance.

Features

  • Convenient test points and connections for test equipment
  • Jumpers to select between a short (0Ω resistor), 100Ω resistor, or 1kΩ resistor at either the input side or output side, or at both sides of the current source
  • Banana jacks for:
    • Power
    • Ground
    • Connecting external loads and circuitry, such as external sensors and signal conditioning circuits (ex., instrumentation amplifiers) between VS and VP and/or between VM and GND

Applications

Type Title Date
Manual - Development Tools PDF 538 KB
PCB Design Files ZIP 225 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL70592SEHEVAL1ZActiveOut of StockAvailableYes