Skip to main content
Renesas Electronics Corporation

Overview

The ISL70417SEHEVAL1Z evaluation platform is designed to evaluate the ISL70417SEH radiation hardened 40V quad precision low-power operational amplifiers. The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption vs. radiation hardness, providing highly reliable performance in harsh radiation environments. Its excellent noise characteristics, coupled with a unique array of dynamic specifications, make this amplifier well-suited for a variety of satellite system applications. Manufactured using Renesas' PR40 Silicon-on-Insulator (SOI) BiCMOS process makes this device immune to single-event latch-up.

Features

  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance

Products in the Design

Sample & Buy

ISL70417SEHEVAL1Z Rad Hard 40V Op Amp Evaluation Board

ISL70417SEHEVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1