メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL70417SEHEVAL1Z evaluation platform is designed to evaluate the ISL70417SEH radiation hardened 40V quad precision low-power operational amplifiers. The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption vs. radiation hardness, providing highly reliable performance in harsh radiation environments. Its excellent noise characteristics, coupled with a unique array of dynamic specifications, make this amplifier well-suited for a variety of satellite system applications. Manufactured using Renesas' PR40 Silicon-on-Insulator (SOI) BiCMOS process makes this device immune to single-event latch-up.

特長

  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70417SEHEVAL1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180

ビデオ&トレーニング