Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The ISL70244SEHEV1Z evaluation platform is designed to evaluate the ISL70244SEH 19MHz radiation hardened 40V dual rail-to-rail input-output (RRIO), low-power operational amplifier (op amp). The ISL70244SEH contains two high-speed and low-power op amps designed to take advantage of its full dynamic input and output voltage range with rail-to-rail operation. By offering low power, low offset voltage, and low temperature drift coupled with its high bandwidth and enhanced slew rates upwards of 50V/µs, these op amps are ideal for applications requiring both high DC accuracy and AC performance. These amplifiers are designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. The ISL70244SEH is manufactured using Renesas' PR40, silicon on insulator (SOI) process, which makes this device immune to single event latch-up and provides excellent radiation tolerance. This makes it the ideal choice for high-reliability applications in harsh radiation-prone environments.

Features

  • Single supply operation: +3V to +40V
  • Dual supply operation: +1.8V/-1.2V to ±20V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70244SEHEV1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?