Skip to main content
Renesas Electronics Corporation

Description

The ISL70100MEV1Z evaluation board is used to evaluate the performance of the ISL70100M radiation tolerant 40V current sense amplifier.

Built using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process, the ISL70100M is a transconductance amplifier that monitors current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.

Features

  • Large current sense resistor footprint (2512)
  • Easy gain configuration using a single resistor
  • Kelvin sensing for improved measurement accuracy

Applications

Type Title Date
Manual - Development Tools PDF 2.63 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70100MEV1ZActiveOut of StockAvailableYesEAR998473.30.1180