Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70040SEHEV2Z evaluation platform is used to evaluate the ISL70040SEH radiation hardened low-side Gallium Nitride (GaN) FET driver alongside the ISL70023SEH N-channel enhancement mode GaN power transistor. The same board can be used to evaluate the ISL73040SEH radiation hardened low-side GaN FET driver alongside the ISL73023SEH N-channel enhancement mode GaN power transistor, which are the same die offered with different radiation assurance screening.

The ISL70040SEH is designed to drive enhancement mode GaN FETs in isolated topologies and boost-type configurations. It operates across a supply range of 4.5V to 13.2V and offers both non-inverting and inverting inputs to satisfy non-inverting and inverting gate drive within a single device.

The ISL70040SEH has a 4.5V gate drive voltage (VDRV) that is generated using an internal regulator, which prevents the gate voltage from exceeding the maximum gate-source rating of enhancement mode GaN FETs. The gate drive voltage also features an undervoltage lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL70040SEH inputs can withstand voltages up to 14.7V regardless of the VDD voltage. This allows the ISL70040SEH inputs to be connected directly to most PWM controllers. The split outputs of the ISL70040SEH offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on/off paths.

The ISL70023SEH 100V N-channel enhancement mode GaN power transistor’s exceptionally high electron mobility and low temperature coefficient allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size.

Features

  • Wide VDD range single
    • 4.5V to 13.2V
  • Location provided for load resistors to switch the GaN FET with a load
  • SMA connector on the gate drive voltage to analyze the gate waveforms
  • Drain/Source sense test points to analyze the drain to source waveforms
  • Banana jack connectors for power supplies and drain/source connections

Applications

Type Title Date
Manual - Development Tools PDF 1.74 MB
PCB Design Files ZIP 558 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70040SEHEV2ZActiveOut of StockAvailableYesEAR998473.30.1180