Skip to main content
Renesas Electronics Corporation

Overview

The ISL70003ASEHEV2Z small form factor evaluation board is used to evaluate the performance of the ISL70003ASEH, a Total Ionizing Dose (TID) and Single-Event Effect (SEE) hardened 9A synchronous buck regulator IC with integrated MOSFETs intended for space applications. The board is designed to demonstrate the performance of the ISL70003ASEH product as a 12V input to 3.3V output, 6A output current POL regulator, with a significantly reduced size footprint compared to the ISL70003ASEHEV1Z platform, making it ideal for wiring into an existing circuit.

The ISL70003ASEHEV2Z evaluation board accepts a nominal input voltage of 12V and provides a regulated output voltage of 3.3V with output current ranging from 0A to 6A. There is a green LED indicating Power-Good (PGOOD).

Features

  • Input voltage of 12V
  • Regulated output voltage of 3.3V
  • Adjustable output current from 0A to 6A
  • Power-Good LED

Products in the Design

Sample & Buy

ISL70003ASEHEV2Z Radiation Hardened 9A Buck Regulator Small Form Factor Evaluation Board

ISL70003ASEHEV2Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1