Skip to main content
Renesas Electronics Corporation

Description

The ISL70002SEHEVAL1Z evaluation board is designed to evaluate the features of the ISL70002SEH radiation hardened and Single-Event Effect (SEE) hardened 22A synchronous buck regulator IC with integrated MOSFETs in a dual regulator current sharing configuration. The ISL70002SEHEVAL1Z can be operated up to 19A of load current.

Features

  • Integrated potentiometer for selecting a wide range of output voltages
  • 100Ω AC injection resistor and test point to easily measure loop stability
  • Scope jack connections for optimal capture of LX node and VOUT
  • On-board Enable switch and Power-Good LED indicator
  • Dual regulator current sharing solution
  • Dual-sided PCB

Applications

Type Title Date
Manual - Development Tools PDF 1.87 MB
PCB Design Files ZIP 1.09 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70002SEHEVAL2ZActiveOut of StockAvailableYes9A515.e.18542.39.0090