Skip to main content
Renesas Electronics Corporation

Overview

The ISL70002SEHEVAL1Z evaluation board is designed to evaluate the features of the ISL70002SEH radiation hardened and Single-Event Effect (SEE) hardened 22A synchronous buck regulator IC with integrated MOSFETs in a dual regulator current sharing configuration. The ISL70002SEHEVAL1Z can be operated up to 19A of load current.

Features

  • Integrated potentiometer for selecting a wide range of output voltages
  • 100Ω AC injection resistor and test point to easily measure loop stability
  • Scope jack connections for optimal capture of LX node and VOUT
  • On-board Enable switch and Power-Good LED indicator
  • Dual regulator current sharing solution
  • Dual-sided PCB

Products in the Design

Sample & Buy

ISL70002SEHEVAL2Z Radiation Hardened and SEE Hardened Synchronous Buck Regulator Evaluation Board

ISL70002SEHEVAL2Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1
HTS (US):8542.39.0090