Skip to main content
Renesas Electronics Corporation

Description

The ISL70001ASEHEV1Z evaluation board is used to evaluate the ISL70001ASEH Total Ionizing Dose (TID) and Single-Event Effect (SEE) radiation hardened 6A synchronous buck regulator IC with integrated MOSFETs.

The ISL70001ASEHEV1Z evaluation board accepts a nominal 3V to 5.5V input voltage and provides a regulated output voltage ranging from 0.8V to 85% of the input voltage at output currents ranging from 0A to 6A. The output can be quickly set to any of six commonly used preset voltages (0.8V, 1.0V, 1.2V, 1.8V, 2.5V, 3.3V) or adjusted to an alternate voltage using the onboard potentiometer. A Power-Good (PGOOD) signal goes high and lights a red LED to indicate that the output voltage is within a ±11% typical regulation window. A toggle switch is provided to conveniently enable or disable the output voltage.

Features

  • ±1% reference voltage over line, load, temperature, and radiation
  • Current mode control for excellent dynamic response
  • Full military temperature range operation (TA = -55°C to +125°C)
  • 50% lower shutdown supply current than the ISL70001SEH
  • Available in a thermally enhanced heatsink package - R48.B
  • Highly efficient: 94% peak efficiency
  • Operates from 3V to 5.5V supply
  • Adjustable output voltage

Applications

Type Title Date
Manual - Development Tools PDF 498 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70001ASEHEV1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180

Support Communities

  1. ISL70001ASEH AVDD pin current

    What is the operating supply current for AVDD (pin 19)?  What is the operating supply current for DVDD (pins 13 and 14)?  AVDD and DVDD supply currents are needed to properly size the 1Ω resistors.

    May 8, 2025

Knowledge Base

  1. What is the best way to measure the open-loop phase and gain on the ISL70001 and ISL70002 rad hard switching regulators on your demo boards?

    Question: I am evaluating the following demo boards and I want to measure the open-loop phase and gain of the switching regulator.   ISL70001SRHEVAL1Z ISL70001ASEHEV1Z ISL70002SEHEVAL1Z What is the best way to complete this?   Answer:For both of the ISL70001x boards, remove the jumper, J15, and place the analyzer probes ...