Overview
Description
The ISL70001ASEHEV1Z evaluation board is used to evaluate the ISL70001ASEH Total Ionizing Dose (TID) and Single-Event Effect (SEE) radiation hardened 6A synchronous buck regulator IC with integrated MOSFETs.
The ISL70001ASEHEV1Z evaluation board accepts a nominal 3V to 5.5V input voltage and provides a regulated output voltage ranging from 0.8V to 85% of the input voltage at output currents ranging from 0A to 6A. The output can be quickly set to any of six commonly used preset voltages (0.8V, 1.0V, 1.2V, 1.8V, 2.5V, 3.3V) or adjusted to an alternate voltage using the onboard potentiometer. A Power-Good (PGOOD) signal goes high and lights a red LED to indicate that the output voltage is within a ±11% typical regulation window. A toggle switch is provided to conveniently enable or disable the output voltage.
Features
- ±1% reference voltage over line, load, temperature, and radiation
- Current mode control for excellent dynamic response
- Full military temperature range operation (TA = -55°C to +125°C)
- 50% lower shutdown supply current than the ISL70001SEH
- Available in a thermally enhanced heatsink package - R48.B
- Highly efficient: 94% peak efficiency
- Operates from 3V to 5.5V supply
- Adjustable output voltage
Applications
Videos & Training
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.
Support
Support Communities
- ISL70001ASEH AVDD pin current
What is the operating supply current for AVDD (pin 19)? What is the operating supply current for DVDD (pins 13 and 14)? AVDD and DVDD supply currents are needed to properly size the 1Ω resistors.
May 8, 2025