Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL6745EVAL2Z evaluation board is a reference design for powering high brightness white LEDs.

The ISL6745UEVAL2Z utilizes Renesas' ISL6745A, a double-ended voltage mode PWM controller, for a SEPIC converter application requiring a constant output current. It consists of separate assemblies for the driver and for the LED board, which supports as many as 21 high brightness LEDs. The LED driver board converts a universal (85V to 275VAC) AC input to a DC output rated at 300mA. The design can be further optimized for applications that do not require universal AC input. ISL6745LEVAL2Z is for 80V to 140V applications.

Features

  • Universal AC input
  • Dimmable LED brightness
  • High power factor
  • Overvoltage protection
  • Overcurrent protection
  • Transformerless

Applications

Type Title Date
Manual - Development Tools PDF 1.92 MB
Datasheet PDF 632 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL6745LEVAL2ZObsoleteOut of StockN/AYesEAR998473.30.1180