Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL6524EVAL1 evaluation board is a 4-output regulator solution targeted at supplying power to the microprocessor core (1.05V - 1.825V), AGTL+ communication bus (1.2V), 4X AGP video (1.5V), and the ICH/MCH chip set core (1.8V).

The ISL6524 VRM8.5 PWM and triple linear power system controller provides the power control and protection for four output voltages in high-performance microprocessor and computer applications. The IC integrates one PWM controller and three linear controllers, as well as the monitoring and protection functions into a 28-pin SOIC package. The PWM controller regulates the microprocessor core voltage with a synchronous-rectified buck converter. One linear controller supplies the computer system's AGTL+ 1.2V bus power. The other two linear controllers regulate power for the 1.5V AGP bus and the 1.8V power for the chip set core voltage and/or cache memory circuits.

Features

  • Provides four regulated voltages - Microprocessor core, AGTL+ bus, AGP bus power, and north/south bridge core
  • Drives N-channel MOSFETs
  • Linear regulator drives compatible with both MOSFET and bipolar series pass transistors
  • Simple single-loop control design
  • Fast PWM converter transient response
  • Excellent output voltage regulation
  • VRM8.5 TTL-compatible 5-bit DAC microprocessor core output voltage selection
  • Power-good output voltage monitors
  • Overcurrent fault monitor

Applications

Type Title Date
Manual - Development Tools PDF 818 KB
Datasheet PDF 828 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL6524EVAL1ObsoleteOut of StockN/ANo