Skip to main content
Renesas Electronics Corporation

Description

The ISL6442EVAL1Z evaluation board is used to evaluate the ISL6442 dual switching regulator, plus one linear regulator. The ISL6442 is a high-performance, triple output controller that provides a single high-frequency power solution primarily for broadband, DSL and networking applications. This device integrates complete control, monitoring and protection functions for two synchronous buck pulse width modulating (PWM) controllers and one linear controller. Input voltage ripple and total RMS input current is substantially reduced by synchronized 180° out-of-phase operation of the two PWMs.

Features

  • 4.5V to 5.5V or 5.5V to 24V input voltage range
  • ±1.5% PWM switcher reference accuracy over line and temperature
  • Three programmable power output voltages
  • Programmable switching frequency from 300kHz to 2.5MHz
  • Fast transient response: High-bandwidth error amplifier
  • Extensive circuit protection functions
  • Externally adjustable soft-start time
  • PGOOD output with delay

Applications

Type Title Date
Manual - Development Tools PDF 1.10 MB
Datasheet PDF 775 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

Models

Type Title Date
Model - iSim
Log in to Download SXSCH 396 KB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ISL6442EVAL1ZObsoleteOut of StockN/AYes