Skip to main content
Renesas Electronics Corporation

Description

The ISL62391LOEVAL1Z evaluation board is used to demonstrate the performance of the ISL62391 triple-output power supply controller. The ISL62391 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, output adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V output and can deliver up to 100mA.

The evaluation board includes two enable switches, an LED power-good (PGOOD) indicator and various test points. Each switching channel has an on-board dynamic load generator for evaluating the transient load response.

Features

  • High performance R3 technology
  • Fast transient response
  • ±1% output voltage accuracy
  • Two fully programmable switch-mode power supplies
  • Programmable switching frequency
  • Fixed 3.3V LDO output
  • Internal soft-start and soft-stop output discharge
  • Wide input voltage range: +5.5V to +25V
  • Full and ultrasonic pulse-skipping mode
  • Power-good indicator
  • Overvoltage, undervoltage and overcurrent protection
  • Thermal monitor and protection
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Guide PDF 968 KB
Datasheet PDF 1.12 MB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL62391LOEVAL1ZObsoleteOut of StockN/AYes