Skip to main content
Renesas Electronics Corporation

Overview

The ISL5761EVAL1 evaluation board provides a quick and easy method for evaluating the ISL5761 10-bit, 130/210MSPS high-speed digital-to-analog converters (DACs). The ISL5761EVAL1 is populated with an SOIC package and the board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a ribbon cable digital interface that is compatible with digital upconverter (DUC) evaluation boards like the ISL5217.

Features

  • 210MSPS 10-bit CMOS DAC
  • Transformer-coupled or single-ended SMA outputs
  • Interface compatible to the ISL5217 digital upconverter allows complete baseband-to-intermediate frequency (IF) demonstration

Products in the Design

Sample & Buy

ISL5x61EVAL1 High Speed D/A Converter Eval Board

ISL5761EVAL1

Active
Pb (Lead) Free:No
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications