Overview
The ISL55100BEVAL3 evaluation board enables easy access to the various ISL55100B quad-pin driver and window comparator connections. All inputs and outputs are matched for signal path length. The board is made up of four drivers and four dual-level receivers. Drivers provide voltage level translation for write operations, while the dual-level comparators translate voltage levels for read operations.
The ISL55100B is a quad driver/receiver device typically utilized in bidirectional testing applications where formatted timing sets "write data to" and "read data back" from digital devices. The ISL55100B provides four driver/receiver pairs (DOUT0-3/VINP0-3) that are usually tied together to support bidirectional communications (bus cycle emulation). High impedance (HIZ) control of the drivers enables this configuration.
Features
- Matched circuit lengths on data inputs, driver outputs, and comparator measurement points
- Banana jack terminals used for low-frequency connections (power supplies, VDIGC/D bias buses)
- BNC connectors for high-frequency connections (driver data and enable inputs, driver outputs, receiver inputs, comparator outputs)
- Jumpers for static mode selections (low swing, differential biasing, VEXT)
- All data, DRV_EN, and VINP signals have 50Ω loads to ground and may be jumpered to test buses via jumpers
Sample & Buy
ISL55100BEVAL3
Obsolete| Pb (Lead) Free: | No |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |