Skip to main content
Renesas Electronics Corporation

Overview

The ISL54405EVAL3Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54405 stereo 2:1 multiplexer IC. The ISL54405 µTQFN IC is soldered onto the evaluation board and is designated as U1 in the center of the board.

The ISL54405 IC is a single supply, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to function as a differential 2:1 multiplexer. It was designed for consumer and professional audio switching applications such as computer sound cards and home theater products. It can be used to route a single stereo source to different line outs/loads or to multiplex two stereo sources to a single load.

Features

  • RCA audio female jacks and BNC connectors
  • Selectable 32Ω and 20kΩ resistor loads on the signal lines
  • Convenient test points and connections for test equipment
  • Toggle switches for easy control of MUTE and SEL logic pins
  • Banana jacks for power, ground and logic control

Products in the Design

Sample & Buy

ISL54405EVAL3Z 2:1 Multiplexer Eval Board

ISL54405EVAL3Z

Obsolete
Pb (Lead) Free:Yes