Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
NRND-EV - No Recommended Replacements Available - NRND
  • Notes:ISL29501-CS-EVKIT1Z is not recommended for new designs and has no alternative product available.

Description

The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 Time of Flight (ToF) based signal processing chip with an OSRAM SFH 4550 IR emitting LED and OSRAM SFH 213FA photo-diode. The two circuit boards are connected together with a flat flex cable. Included is a USB flash drive containing the evaluation software for a PC and related technical documents.

The ISL29501-CS-EVKIT1Z kit also allows quick evaluation of the ISL29501 performance for a 5m sensing system.

Features

  • Self contained measurement system
  • Enables proximity detection and distance measurement
  • Emitter DAC with programmable current up to 255mA
  • Operates in continuous or single shot mode
  • On-chip active ambient light rejection
  • Regulated power 2.7V to 3.3V USB or external supply
  • I2C interface supporting 1.8V and 3.3V bus
  • Small size 38mm x 20mm

Applications

Type Title Date
Manual - Development Tools PDF 1.31 MB
End Of Life Notice PDF 597 KB
Manual - Development Tools PDF 1.31 MB
Datasheet PDF 1001 KB
PCB Design Files ZIP 1.36 MB
5 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
Software & Tools - Evaluation Software ZIP 2.26 MB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL29501-CS-EVKIT1ZObsoleteIn StockN/AYes

Support Communities

  1. isl29501

    i can not get 1.7v voltage at pin21 and 0.7v voltage at pin22 of the ISL29501,but i can read and write all of registers over  I2C interface,can someone give me a hand to figure the problem out?

    Oct 10, 2024
  2. ISL29501 EVkit incorrect ranging

    Hi -  I am considering the ISL29501 sensor for an application.  I got the EV kit to be able more rapidly put together a prototype to test the ranging functionality, but I am unable to get even close to the readings I am supposed to. I followed the video on the ...

    Feb 19, 2023