Overview
The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 Time of Flight (ToF) based signal processing chip with an OSRAM SFH 4550 IR emitting LED and OSRAM SFH 213FA photo-diode. The two circuit boards are connected together with a flat flex cable. Included is a USB flash drive containing the evaluation software for a PC and related technical documents.
The ISL29501-CS-EVKIT1Z kit also allows quick evaluation of the ISL29501 performance for a 5m sensing system.
Features
- Self contained measurement system
- Enables proximity detection and distance measurement
- Emitter DAC with programmable current up to 255mA
- Operates in continuous or single shot mode
- On-chip active ambient light rejection
- Regulated power 2.7V to 3.3V USB or external supply
- I2C interface supporting 1.8V and 3.3V bus
- Small size 38mm x 20mm
Sample & Buy
ISL29501-CS-EVKIT1Z
Obsolete| Pb (Lead) Free: | Yes |
Support
Support Communities
- ISL29501 EVkit incorrect ranging
Hi - I am considering the ISL29501 sensor for an application. I got the EV kit to be able more rapidly put together a prototype to test the ranging functionality, but I am unable to get even close to the readings I am supposed to. I followed the video on the ...
Feb 19, 2023 - isl29501
i can not get 1.7v voltage at pin21 and 0.7v voltage at pin22 of the ISL29501,but i can read and write all of registers over I2C interface,can someone give me a hand to figure the problem out?
Oct 10, 2024