Skip to main content
Renesas Electronics Corporation

Overview

The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad, CMOS rail-to-rail input and output (RRIO) operational amplifiers, using a variety of user-defined test circuits.

The ISL28414 amplifiers feature low input bias current, low power consumption, and rail-to-rail input and output drive capability. They are designed to operate with single and dual supplies from +5VDC (±2.5VDC) down to +2.4VDC (±1.2VDC).

Features

  • Operate from a single supply (+1.8VDC to +5.5VDC)
  • Option to operate from split supplies (±0.9VDC to ±2.75V)
  • Configured for four independent op amps connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin
  • Includes provisions for a user-selectable voltage divider (filter included)
  • Additional user-selectable component placements included

Products in the Design

Sample & Buy

ISL28414TSSOPEVAL1Z Op Amp Eval Boards

ISL28414TSSOPEVAL1Z

Last Time Buy
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications