概要
説明
The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad, CMOS rail-to-rail input and output (RRIO) operational amplifiers, using a variety of user-defined test circuits.
The ISL28414 amplifiers feature low input bias current, low power consumption, and rail-to-rail input and output drive capability. They are designed to operate with single and dual supplies from +5VDC (±2.5VDC) down to +2.4VDC (±1.2VDC).
特長
- Operate from a single supply (+1.8VDC to +5.5VDC)
- Option to operate from split supplies (±0.9VDC to ±2.75V)
- Configured for four independent op amps connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin
- Includes provisions for a user-selectable voltage divider (filter included)
- Additional user-selectable component placements included
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28414TSSOPEVAL1Z | Active | Out of Stock | 1u | $96.8 | Available | Yes | EAR99 | 8473.30.1180 |