Overview
The ISL28236SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28236 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.
The ISL28236 high-speed operational amplifier features low-power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.
Features
- Single-supply operation: +2.4VDC to +5.5VDC
- Dual-supply operation: ±1.2VDC to ±2.75V
- Configured for a dual op amp connected for differential input with a closed-loop gain of 10
- Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Sample & Buy
ISL28236SOICEVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |