概要
説明
The ISL28133EVAL1Z evaluation board is configured as a precision high-gain (G = 10,000) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 2.4V.
The ISL28133 chopper-stabilized rail-to-rail op amp features a low 8µV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency, enabling very high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20µA of current.
特長
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for single-ended or differential input with closed loop gain of 10,000
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28133EVAL1Z | Active | In Stock | 1u | $51.7 | Available | Yes | EAR99 | 8473.30.1180 |